Shielded 24 port unloaded panel angled - use with TKS6A keystone jacks 1RU - 1.75x 19
PHATKSU24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with TKS6A shielded rear loading keystone jacks.
Accepts KSFTP series jacks and modules. Includes rear cable management bar, label fields and mounting hardware. Ground lug included. Jacks sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets Category 6A component standard: Ensures standards compliance.
- Easy lace wiring Reduces wiring time.
- Selt terminating jack no specail tools required
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
- Rear loading: prefered mounting for panels
- RoHS compliant: Lead free
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875823230 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.92 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Specifications
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1