text.skipToContent text.skipToNavigation

Clarity Cat6a 24 port angled panel - 110/6port - T568A/B - 1.75 x 19 - HD

PHA6AU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A 24-Port Angled Patch Panel is component compliant to EIA/TIA Category 6a performance requirements. High density design occupies 1 rack unit, measuring 19'' x 1.75''. Jacks are grouped in six-port modules. Part of the Clarity 6A link and channel solution that provides significant installed performance headroom.

Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CAT6A Compliant: Meets TIA 568C.2 Category 6A component specifications
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • Supplied rear cable management: Supports good cabling practices
  • Angled recessed design with lower mounted profile: Directs cords more easily to vertical management.
  • High density design: Maximizes rack utilization.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875857495
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 6.1 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;