text.skipToContent text.skipToNavigation

Mod 8/Telco Panel - 24-port quad / 4 - 5 / F50

808004722 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand modular quadframe 19” telco panels provide
RJ21 50-pin connectors wired to RJ11, 2-contact jacks.
These panels are commonly used to support voice,
alarm and low speed data applications. Available jack
wiring: RJ11, RJ14, 8-position (4-5).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard density design: Increased room for cable management
  • Modular 50-pin connection on back: Allows quick connection
  • Supplied hook and loop connector ties: Secures 50-pin connection

Specifications

General Info
Product Line Ortronics
UPC Number 662875163817
Country Of Origin Mexico
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;