text.skipToContent text.skipToNavigation

RJ25 Keystone jack, 6-position, 180 degree exit, USOC wiring, Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

RJ25 Keystone jack, 6-position, 180 degree exit, USOC wiring, icon compatible, Package of 25. TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Color Fog White
Application Sector Commercial/Industrial

1-2 Weeks

Features

  • Snap-in module: Simple, secure installation.
  • 110 Punch Down Style
  • Compatible with RJ25, RJ11, RJ13 modular plugs

Specifications

General Info
Country Of Origin China
Product Line Wiremold
Application Sector Commercial/Industrial
Type Jack
Standard UL Standard
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;