text.skipToContent text.skipToNavigation

RCA module (red insulator), Keystone, 110 termination, Wiremold Ivory

KSRCAR-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Supports audio/video signals over UTP cabling. Standard IDC termionation, compatible with TechChoice patch panels and  wallplates and surface-mount boxes.

Color Light Almond
Application Sector Commercial/Industrial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 110 termination for use with category-rated UTP cable
  • Insert is available in different colors for application identification

Specifications

General Info
Product Line Ortronics
UPC Number 662875527183
Country Of Origin China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.55 in
Product Depth US 1.08 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;