Discontinued - RCA module (black insulator), Keystone, 110 termination, Wiremold Ivory
KSRCAB-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Supports audio/video signals over UTP cabling. Standard IDC termionation, compatible with TechChoice patch panels and wallplates and surface-mount boxes.
Application Sector
Commercial/Industrial
- Commercial
- Commercial/Industrial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875527169 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1