text.skipToContent text.skipToNavigation

Clarity 6 Angled TracJack, T568A/B, 45 degree, Black

TJ645-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity TracJacks are a front loading solution designed for the workstation. Larger module size provides better visibility and more area to lace and terminate cables.

Category Performance Rating Cat 6
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to follow universal wiring label: Quick, user-friendly, eliminates confusion.
  • Front removable: Less intrusive access for adds, moves, changes.
  • Standard TracJack footprint: Fits in all Tracjack faceplates and housings.
  • Icon compatible, with C6 Marking on jack face: Supports 606 designation requirements.
  • RoHS compliant: Lead free.
  • Center tuned design: Transparent interface with Clarity6 cords.
  • Easy lace IDC housing: Reduces wiring time.

Specifications

General Info
Product Line Ortronics
UPC Number 662875476016
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.73 in
Product Depth US 1.1 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;