text.skipToContent text.skipToNavigation

Clarity Cat6a Shielded TracJack, T568A/B

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A Shielded,TracJack, ETL verified to TIA Category 6A component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination.

Category Performance Rating Cat 6a
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • C6 and 5E marking on jack face n Backward compatible to shielded Category 3, 5, 5e and 6 n Center tuned connectivity design n Co
  • ETL 3rd party component tested and verified
  • Easy lace IDC housing accepts larger conductors
  • Easy to follow universal wiring label—quick and user-friendly
  • Fits in all TracJack plates and housings
  • Icon compatible, 6A, C6 and 5E marking on jack face
  • Center tuned connectivity design
  • Compatible with 110 impact tool

Specifications

General Info
Product Line Ortronics
UPC Number 662875698753
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.73 in
Product Depth US 1.1 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;