text.skipToContent text.skipToNavigation

Series II to HDJ Adapter, 2 port, fog white pack of 10

S22HDJ10 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HDJ to Series II adapter alows an HDJ jack to be mounted in Series II faceplate. Available in either one or two port, sold in packs of 10.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows for flexible options combining HDJ jacks with Series II faceplates
  • Recessed design provides a more flush aesthetic look

Specifications

General Info
Product Line Ortronics
UPC Number 662875275244
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 1.9 in
Product Depth US 0.59 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;