text.skipToContent text.skipToNavigation

Keystone, 1/4" Stereo Jack, Solder, Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics TRS ¼” stereo jacks are often used to interface with a variety of sound devices such as guitars, microphones, headphones, and professional audio equipment such as loudspeakers, mixers, and amplifiers.

Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Too Many Options, need more Base Parts
  • Rugged thermoplastic construction for secure fit
  • Flush mounted modules for an aesthetic appearance
  • All modules snap in for easy installation

Specifications

General Info
Product Line Ortronics
UPC Number 662875793625
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.559 in
Product Depth US 3.06 in
Product Height US 0.632 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;