text.skipToContent text.skipToNavigation

HDJ F Connector, F/F 75 Ohm, Black

HDJF-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High density jack module provides a single F-connector coupler F/F with under .2dB of insertion loss at 2GHz (1/3 the loss of standard models). HDJ is a versatile single jack solution in a easy mount rear load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate, also mountable in HDJ panels.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading
  • High Density Jack Footprint

Specifications

General Info
Product Line Ortronics
UPC Number 662875373285
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.62 in
Product Depth US 1.61 in
Product Height US 0.74 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;