text.skipToContent text.skipToNavigation

Series II S-Video with 3.5mm, Fog White

60900378 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

9 S-Video connectors use a compact 4-pin mini-din connector which is often used to connect analog video source equipment to a standard or high definition display.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front removable
  • Rugged thermoplastic construction for secure fit
  • Flush mounted modules for an aesthetic appearance
  • All modules snap in for easy installation

Specifications

General Info
Product Line Ortronics
UPC Number 662875791676
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;