text.skipToContent text.skipToNavigation

157B 66M150 2/25PR/F

8050F157B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® pre-wired 66 blocks can be used to provide
network interface connections between voice and data
equipment and the public telco network as well as
modular wiring connections for key telephone systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired to 50-pin (RJ21) telco connectors
  • Mounted on 89D bracket

Specifications

General Info
Product Line Ortronics
UPC Number 662875154525
Country Of Origin Mexico
Dimensions
Product Width US 10.0 in
Product Depth US 4.0 in
Product Height US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;