text.skipToContent text.skipToNavigation

110 BLOCK,CAT5E 300PR

110ABC5E300 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Clarity® family of 110 blocks combines Category 6 and 5e performance with the ease and reliability of 110 termination and installer friendly features all within the traditional 110 block footprint. Clarity blocks are available in 50, 100 and 300-pair sizes, providing designation areas and rear cable entry. Clarity 6 blocks use a signal feedback technique internal to the C6110C4 connector to control crosstalk without compromising impedance. Clarity 6 and Clarity 5E block kits include base wiring block, 110C connecting blocks and label holders for designation.

Number of Pairs 4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL third party tested and verified Category 5e performance
  • Openings between wiring rows allow horizontal cables to be routed from the rear of the block
  • Standard 100-pair 110 footprint
  • Color-coded 110 connecting blocks
  • Supports consolidation point applications
  • Wall or rack mountable
  • Backwards compatibility

Specifications

General Info
Product Line Ortronics
UPC Number 662875460824
Country Of Origin United States
Dimensions
Product Width US 10.71 in
Product Depth US 3.34 in
Product Height US 10.71 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;