text.skipToContent text.skipToNavigation

Device Protection Adapter, CAT6A, 5 Pack, Gray

DPA6A5PK-08 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Quick release device protection adapters protect IT equipment and eliminate trip hazards by reducing pull-out force for applications that require a hard wired connection to the LAN. Backward compatible to Cat6 and Cat5e.

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick Release: Protect IT equipment and eliminate trip hazards
  • Small Form factor: Adapter is only 8 inches long
  • Shielded Cable: Can be used in any application

Specifications

General Info
Product Line Ortronics
UPC Number 662875014485
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 7.9 in
Product Depth US 0.95 in
Product Height US 0.8 in
Technical Information
Cable Type Shielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;