Hinged Wall Mount Bracket - 3.5 H x 19 in W x 6 in D
604004396
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® hinged wall mount brackets meet smaller system requirements and allow easy access to the rear of the panels. Holes in back allow for rear cable feed
through. These brackets are available in four heights, with 19 in #12-24 threaded EIA pattern Fully assembled – Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Space saving: Meets smaller system requirements when a full size rack isn't necessary
- Hinged: Permits easy and convenient access to rear of panel
- Rear access hole: Allows cables to be fed from behind
- Keyhole mounting: Installs easily, quickly and allows unit to be mounted with hinge on the left or right
- #12-24 threaded EIA hole pattern: Standards compliant to mount numerous types of 19" panels and equipment
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875030126 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1