text.skipToContent text.skipToNavigation

Vertical Wall Bracket - Black - One Bracket

P982078HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Made of 1/8 in x 2 in steel, vertical wall brackets fasten runway to the wall and provide a secure route for cables to channel vertically. Use 7/16 in mounting hardware (not included). One bracket included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fastens runway to the wall: Provides a secure route for cables to channel vertically.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557654
Country Of Origin United States
Dimensions
Product Width US 2.0 in
Product Depth US 2.53 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;