text.skipToContent text.skipToNavigation

Transition Pan, 11 in W x 2 in H x 4.13 in D, Black

TRP11-CM Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Assure the proper bend radius for cables delivered from overhead runway to equipment racks with our transition pan. Each pan clamps to runway cross members or runway stringers (TRP8-S). Truss head screws with protective covers assure cables aren’t damaged. Provides 1.25 in radius.
Color Black
Width 11.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Assures the proper bend radius for cables delivered from overhead runway to equipment racks: Provides 1.25" radius.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875622314
Country Of Origin United States
Dimensions
Product Width US 11.0 in
Product Depth US 4.13 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;