text.skipToContent text.skipToNavigation

Shelf Bracket - 18 in - Black

P139540HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shelf brackets attach to the wall and extend up to 24 in for heavy duty runway support. Runway is secured to the bracket with J-bolts (included). Made of 3/16 in x 1 in, steel bar. Hardware is zinc plated and dichromated.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fastens runway to the wall: Provides a secure route for cables to channel vertically.
  • J-bolts included: No need to purchase separately.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557159
Country Of Origin United States
Dimensions
Product Width US 1.0 in
Product Depth US 20.13 in
Product Height US 20.13 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;