text.skipToContent text.skipToNavigation

Discontinued - End Closing Tube - 12 in - Black

P413512H-TB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


End closing tubes are used when junctioning runway sections of different widths, or closing the stringers of a single piece of runway. They are used together with corner, edge or straight clamps. Made of .375” x 1-.5” tubular steel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used together with corner, edge or straight clamps: Junctions runway sections of different widths, or closes the stringers of a single piece of runway.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557401
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;