text.skipToContent text.skipToNavigation

Closed Clip - 2 Nuts

P820477H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use closed clips with 1-1/2 in stringers to secure runway to threaded rods when suspending runway from the ceiling. Also use when stacking runway. Use with 5/8 in-11 in threaded rod. Made of 1/4 in x 1-1/2 in steel bar. UL classified.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used with 1 1/2" stringers to secure runway to threaded rods when suspending runway from ceiling. Also used when stacking runway. Use with 5/8-11" threaded rod: Provides a solid connection to assure runway layout will provide the necessary support for your cabling.

Specifications

General Info
Product Line Ortronics
UPC Number 662875557555
Country Of Origin United States
Dimensions
Product Width US 2.03 in
Product Depth US 1.25 in
Product Height US 1.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;