text.skipToContent text.skipToNavigation

SPLICE CLAMP KIT 2 STR CLAMPS BK

P820127HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clamps are used to junction runway sections together in a variety of configurations. Whether sections are extended in-line or junctioned perpendicularly or are transitioned from horizontal to vertical, clamps provide a solid connection to assure the runway layout will provide the necessary support for your cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable Angle Splices junction runway sections from Separate horizontal planes for smooth vertical transitions: Provides a solid connection to assure runway layout will provide the necessary support for your cabling.

Specifications

General Info
Product Line Ortronics
UPC Number 662875916512
Country Of Origin United States
Dimensions
Product Width US 5.0 in
Product Depth US 2.5 in
Product Height US 0.61 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;