text.skipToContent text.skipToNavigation

Discontinued Pathway Cable Guide, 4'' wide, yellow

PCG4W-Y Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PCG4W-B

Legrand Pathway Cable Guides are designed to properly manage cables exiting from all four styles of Legrand data communication style pathways. Used alone the “Pathway Cable Guide” mounts over the side wall of 4” high Mighty Mo Fiber Raceway, Cablofil Cable Tray, Cablofil Steel Trough or the side stringers on Legrand Runway. It provides proper bend relief and control for cables running in the pathway as well as those exiting over the guide. When used with the 4” x 4” duct adapter or purchased as a pre-configured Mighty Mo Fiber Raceway Cable Guide Kit the exit path connects to all 4” x 4” Fiber Raceway fittings providing a protected path for critical network cabling.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Advanced ““Goal Post”” design – Provides cable protection in any direction. Universal sidewall mounting – No cutting of pathway required for installation
  • Pathway neutral – One product fits four Legrand pathways

Specifications

General Info
Product Line Ortronics
Replaced by Part Number  PCG4W-B
UPC Number 662875403791
Country Of Origin United States
Dimensions
Product Width US 8.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;