text.skipToContent text.skipToNavigation

J-Bolt Assembly, 1/4-20 x 3.25'', Thread 1.50''

P987528H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Each J-bolt assembly includes one 1/4 in-20 in or 5/16 in-18 in hex nut and one 1/4 in or 5/16 in lock washer. UL classified.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Zinc plated for corrosion resistance

Specifications

General Info
Product Line Ortronics
UPC Number 662875557722
Country Of Origin United States
Dimensions
Product Width US 3.25 in
Product Depth US 0.25 in
Product Height US 0.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;