text.skipToContent text.skipToNavigation

Ground Strap - Runway - 8.75 in L x .63 in H

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ground Strap,Runway, 8.75''L x .63''H

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides grounding between spliced runway
  • Meets ANSI/J-STD-607 grounding standard
  • Includes Mounting Hardware

Specifications

General Info
Product Line Ortronics
UPC Number 662875555612
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 8.0 in
Product Depth US 0.094 in
Product Height US 0.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;