Cable Fence 6 in Height (10 pcs), Black
CFTRC-6B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable fence is available in 6 in or 12 in and provides added cable capacity for TRT runway. One set includes 10 pieces that attach to runway as needed. Legrand®
recommends placing cable fence to every other cross-member to support large cable piles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875539155 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Aisle Containment |
Dimensions
Product Width US | 0.75 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 6.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1