text.skipToContent text.skipToNavigation

Protective Rubber End Caps, Black, 1 1/2'' Stringer

2-E1-25C-A Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Protective Rubber End Caps,Black , 1 1/2'' Stringer

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals sharp runway edges
  • Helps to protect against damage to the equipment and personal injury to the installer

Specifications

General Info
Product Line Ortronics
UPC Number 662875581567
Country Of Origin United States
Dimensions
Product Width US 120.0 in
Product Depth US 1.0 in
Product Height US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;