Power Outlet Receptacle Openings, Two Gang, Ivory
3862I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two Gang Power Outlet Receptacle Opening, 2.1563 hole for 2.125 diameter device - 4 mtg. holes, Ivory, Thermoset.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Single Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 18957 |
Technical Information
Cutout | Power Outlet | ||
Thickness | 0.07 in | ||
Number of Gangs | 2 | ||
Mounting Type | Exposed Screws |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1