text.skipToContent text.skipToNavigation

6in Surface Style Heavy Duty Cover Assembly

6CTCHDSS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for Evolution Series Poke-Thru Devices, RFBE Series Floor Boxes and CRFB Series Floor Boxes, Evolution Heavy-Duty Round Covers provide high-strength and corrosion resistant access to power, communications and audio/visual services recessed below floor level. Evolution Series Heavy-Duty Round Covers are the perfect fit when heavy equipment use is common or the layout of the space changes frequently. These covers are an ideal solution for airport terminals, ballrooms and entertainment venues.
Color Brushed Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-strength: Withstands loads from common interior mobile equipment like carts, scissor lifts and maintenance carts. Tested to a load rating of 8,000 lbs. with 1.5 factor of safety.
  • Wear resistant: Made from solid stainless steel and solid brass castings that eliminate the worry of worn, discolored finishes.
  • Low maintenance: Made from solid stainless steel and solid brass which stand up to road salt, harsh cleaners and other chemicals. Easily clean to bring back original luster. Perfect for convention centers, airport terminals, malls and atriums.
  • Standard locking latch: 1/4 turn latch can easily be made tamper-resistant to restrict access to facility maintenance teams.
  • Keep a common look: Complements standard Evolution covers and fits on Evolution Series Poke-Thru Devices (6AT and 8AT only) and RFBE Series Floor Boxes.
  • UL Listed and UL fire classified to US and Canadian safety standards: UL fire rated for up to 2-hour rated floors, maintaining the fire classification of the floor.

Specifications

General Info
Product Line Wiremold
Color Brushed Stainless Steel
UPC Number 786564103059
Country Of Origin China
Application Sector Commercial
Standard cULus Listed, Metallic Outlet Box File Number E2961. Guide QCIT. Classified for Fire Resistance: File R8209, Guide CEYY.
Type Cover
Dimensions
Product Width US 7.25 in
Core Hole Size 6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
MIL ListingNumber  ROHS 3
Technical Information
Load Capacity 8000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;