text.skipToContent text.skipToNavigation

Dual Controlled 20-amp Receptacle, Black

WRC-20-2-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 20A duplex receptacle, Full controlled
  • Works with all DLM occupancy sensors
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Two mounting options for convenient installation in acoustic tile or to other surfaces
  • Operates in quiet 915 MHz band to avoid interference
  • LED indicator communicates status during binding
  • Duplex receptacles with a choice of one or two controlled outlets

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182938896
Country Of Origin China
Dimensions
Product Width US 1.72 in
Product Weight US 3.58 oz
Product Volume US 11.1 cu in
Product Depth US 1.54 in
Product Height US 4.19 in
Technical Information
Amperage 20 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;