text.skipToContent text.skipToNavigation

Nuvo 8"" Angled In-Ceiling Speaker Bracket

NVBRKIC8ANG Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Nuvo pre-construction speaker brackets are designed to install easily and securely. The NV-BRKIC8-ANG is yellow as part of Legrand's unique Quick ID color system, which provides easy visual inspection of speaker placement by size and type during the rough-in walk through.
Application Sector Residential

In Stock

Features

  • Simplifies installation of speakers during trim out.
  • Made with sturdy ABS plastic.
  • Includes two 16'' (406mm) metal power-coated extension wings with mounting holes every 3/4 inch (20mm).
  • Includes side mount ''L'' for increased mounting versatility.
  • Unique Quick ID color system provides easy visual placement inspection.
  • Use with the NV-2IC8, NV-4IC8, or NV-6IC8.

Specifications

General Info
UPC Number 701963859291
Country Of Origin China
Product Line Nuvo
Application Sector Residential
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;