Discontinued - 6.5-in AccentPLUS2 In-Wall Speaker
NVAP28I
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV2IW6
Our premium speaker line surrounds you with vivid, pristine sound and a richer bass response. Made to produce exquisite audio at any volume.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8-ohm rated impedance
- Frequency Response 45Hz to 20kHz
- Offers efficiency of 92 dB @ 1W/1M
- Pivoting (30-degrees) Dome Titanium Tweeter for ultimate performance
- The 8-in woofer is constructed of Dupont Kevlar with Butyl Rubber surround with 1.5-in Kapton Voice Coil to handle the heaviest loads
- The NVAP28I offers 120 Watt power rating
Specifications
General Info
Product Line | Nuvo | ||
Replaced by Part Number | NV2IW6 | ||
UPC Number | 701963850335 | ||
Country Of Origin | China | ||
Application Sector | Residential |
Technical Information
Wattage | 10 W |
Resources
Cutsheet
Brochure
Supporting Document
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1