text.skipToContent text.skipToNavigation

17-inch Dual-Purpose Enclosure Trim Ring and Cover, Replacement Only

ENP1720NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

In the event you lose or damage your enclosure trim ring, the replacement trim ring is available to complete installation, avoiding the need to buy a full door. The modular design snaps together in seconds saving space for efficient transportation and warehousing. Included hardware allows trim rings to be installed directly to enclosure or wall studs, and snaps together with door.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals drywall cutout imperfections for clean plastic enclosure installations
  • Order this part number if you misplace the provided trim ring or cover in the ENP1700NA or ENP1705NAV1
  • Available as EACH containing one trim ring and one split cover

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428434566
Country Of Origin United States
Package Quantity 1
Application Sector Residential/Commercial
Standard RoHS
Type Enclosure
Dimensions
Product Width US 15.87 in
Product Depth US 0.59 in
Product Height US 18.52 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;