text.skipToContent text.skipToNavigation

1-Gang, 1-Port Oversized Wall Plate, White, 10-Pack

WP3301WH10 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our durable Oversized Wall Plates are available in White and Light Almond and come in your choice of blank, 1, 2, 3, 4, or 6 openings.
Color White
Number of Gangs 1 Gang
  • 1 Gang
Number of Ports 1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang, 1-Port Oversized Wall Plate

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428121459
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Wall Plate Type Keystone
Package Quantity 10
Application Sector Residential
Standard UL, CSA, RoHS
Technical Information
Thickness 0.1 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;