text.skipToContent text.skipToNavigation

Discontinued - Cable Modem Mounting Plate

36425401 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cable modem mounting plate

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports installation of third party devices into an Legrand enclosure.Provides a clean and organized solution for installing structured wiring

Specifications

General Info
Product Line On-Q
UPC Number 804428002734
Country Of Origin United States
Application Sector Residential
Technical Information
Thickness 18 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;