text.skipToContent text.skipToNavigation

Discontinued - Surround Sound Patch Cable, 6 ft

AC3406V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 155ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 6-foot pre-made 16 AWG speaker cable with baba plug for home theatrer provides a convenient solution to connect the A/V receiver to the home theater wall plate without stripping wires or installing banana plugs on wire.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Surround Sound Patch Cable, 6 ft
  • Saves intallation time
  • 6 feet of 16-gauge speaker wire

Specifications

General Info
Product Line On-Q
UPC Number 804428054412
Country Of Origin China
Application Sector Residential
Standard RoHS

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;