text.skipToContent text.skipToNavigation

USB Upgrade Kit - Cord ended

TBUSBKIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Upgrade your existing Integreat A/V Table Box to include USB TBUSBFKIT Charging. The TBUSBKIT works withTB672APBK or TB672APAL Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Upgrade your existing Integreat A/V Table Box to include USB TBUSBFKIT Charging. The TBUSBKIT works withTB672APBK or TB672APAL Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included

Specifications

General Info
Product Line Wiremold
UPC Number 786776192360
Country Of Origin United States
Application Sector Commercial
Type Table Box
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
CSA Listed Yes
CSA File Number  101252014CRT-001
Buy American Act Compliance
NAFTA  Yes
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;