![](https://cdn2.webdamdb.com/1280_MLp95Ako00E0.jpg?1604981676)
![](https://cdn2.webdamdb.com/1280_EZXVg0xival8.jpg?1604982339)
![](https://cdn2.webdamdb.com/1280_woG6zw7PHBy5.jpg?1604982276)
![](https://cdn2.webdamdb.com/1280_sBNah3JnBCa1.jpg?1604982287)
![](https://cdn2.webdamdb.com/1280_EjTzRStqP6q8.jpg?1604982239)
![](https://cdn2.webdamdb.com/1280_U4cEshFMyC21.jpg?1604982284)
![](https://cdn2.webdamdb.com/1280_siqda9zEj9K4.jpg?1604982290)
Evolution™ Series 8-Gang Hinged Wall Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to fit into the 16'' on center (406mm) opening between studs in a standard 2''x 4'' (51mm x 102mm) wall. For both new work and old work applications. The box has two (2) 4-gang standard NEMA size openings and designed to accommodate power, communications, and A/V devices. Each box includes tunnel that allows wiring compartments on both sides of the box to be fed with a single conduit, reducing time and construction cost. The box has been designed with a cable pass through capability allowing multiple service points to be daisy chained together, eliminating the need for multiple conduit runs. Box includes temporary cover. Finished cover assembly (EHWBC) sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in both 4- and 8-gang versions to provide maximum flexibility.
- Built-in tunnel & feed through capability allows service feeds to be fed through the box, reducing the number f feeds required to reduce installation time.
- Cover opens a full 180° and can be painted to blend with room decor. Includes integrated handle, lock and key set for security, and flush egress door for cabling.
- Designed to accept standard 1- to 4-gang device plates. No proprietary plates simplifies ordering and installation.
- Accepts Legrand AVIP devices, plus A/V devices from leading manufacturers.
- 3 5/8'' [92mm] of space behind device plates provides the extra depth needed for wiring larger A/V devices.
- Accepts trade size service feeds from 3/4'' up to 2''. Knockout plates are removable and interchangeable, providing multiple options.
- Can be installed in new work and old work installations. New hardware not necessary.
- Both boxes (4- and 8-gang) fit are designed to fit in 16'' opening between studs in standard 2'' x 4'' [51mm x 102mm] wall.
- UL Listed to U.S. and Canadian safety standards.
- Finished interior eliminates industrial look for upscale installations, while increasing visibility, making it easier to locate.
- This product meets the material restrictions of RoHS
Specifications
Product Line | Wiremold | ||
UPC Number | 786564085676 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Product Width US | 10.5 in | ||
Product Depth US | 3.97 in | ||
Product Length US | 10.5 in | ||
Knockout Size | 2 in | ||
Cubic Capacity | 113.8 in³ |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
NAFTA | Yes |
Cable Entry | Knockouts |
Resources
Guide Form Specifications
Sell Sheet
Instruction Sheet
CAD Drawings
Cutsheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1