





FloorSource™ Round Furniture Feed Box
6FF-AFB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The new FloorSource Series Round Furniture Feed Floor Box is designed to work in both wood and raised floor applications, perfect for feeding power and data to modular furniture. Constructed of die cast aluminum material, the furniture feed floor box can be divided for dual service. Each 3 inch (76mm) tall box is provided with a durable sheet metal cover. This box accepts the 6 inch (182mm) round Evolution Series furniture feed covers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Box can be installed into both raised and wood floor applications. The box will be easier to order and purchase and the stock will work for everyone.
- Quicker and easier installation. The 6FF-AFB Furniture Feed Floor Box fits into a standard 6'' [152mm] diameter hole. The round shape makes install easier and quicker, increasing productivity and reducing jobsite cost.
- Suitable for use in air handling areas. In accordance with Sec. 300-22(c) of the National Electrical Code.
- Multiple size knockouts. Evolution Series Furniture Feed Floor Boxes are available with multiple trade size knockouts ranging in size from 3/4'' to 1 1/2'' allowing for multiple activations and wiring configurations.
- Large capacity side entrance. With 3in2 [1935mm2] there is plenty of capacity for a large bundle of communication cables or preterminated A/V cables.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Furniture Feed | ||
UPC Number | 786776182798 |
Dimensions
Product Depth US | 7.0 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 159.25 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 3.3 lb | ||
Cubic Capacity | 40 in³ | ||
Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockouts & Pass Through | ||
Box Capacity | 2 Gangs | ||
Service Capacity | Dual | ||
Minimum Floor Depth | 3 in | ||
Number of Outlets | 0 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1