Evolution™ Series Poke-Thru Devices
The most complete line of poke-thru devices in the industry. Available in 4", 6", 8" and 10" configurations, Evolution Series Poke-Thru Devices offer a range of capacity options to solve your open space challenges in the most demanding environments. Recessed connections and a cover that opens a full 180 degrees—with ingenious sliding doors—keep wires, connections and people safe. Evolution Series Poke-Thru Devices are are designed with ease of use and versatility built right in.Goodbye scuffs, scrapes and scratches. Upgrade your covers so they last 4x longer than standard ones.
Designed to go the distance. Explore our toughest cover ever that lasts through major wear and tear.
Features and Benefits
![Side-by-side configuration options for poke-thru devices](https://cdn2.webdamdb.com/1280_om6lphOzY1y9.jpg?1586805597)
Available in 4", 6", 8" and 10" configurations for up to an 8-gang device.
![A Silver poke-thru device installed into the flooring with carpet – the cover open to show data and power outlets, hand with white cable installed into floor with carpet.](https://cdn2.webdamdb.com/1280_oFCZfKTMxsY6.jpg?1586805597)
Recessed below floor level for maximum protection and device longevity.
![Cement floor with round silver poke-thru device installed into the floor with a black cable on one side and a blue and yellow cable on the other side.](https://cdn2.webdamdb.com/1280_2sYyFxx7YJ97.jpg?1586805597)
The cover opens a full 180 degrees with ingenious slide doors.
![Installed black poke-thru device on floor with fire flames at the bottom to feature fire resistance.](https://cdn2.webdamdb.com/1280_wd0Khe1SDDS0.jpg?1586805598)
Intumescent material that maintains the fire rating of any floor for up to 2 hours.
Save days off your project and up to $300 per core drill just by using the Pre-Pour Sleeve.
Resources and Downloads
Use this configurator to specify a single box or create a bill of material for an entire building using multiple Evolution Series products.
Learn how we tested the durability of our finish, which lasts 4x longer than standard finishes.