4H Fire Wall Penetration Sleeve
4M-FWPS-09-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fabricated cable tray fire stop sleeves from Legrand/Cablofil, combined with Firestop products, are an economical alternative to the high cost of fabricating protective fire wall and floor penetration sleeves in the field. This firestop system provides a rigid support for cable tray in a UL classified system approved for fire wall and floor penetrations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall length of the sleeve is 20".
- Will fit walls up to 8" thick.
- The Fire Block is a compressible fire stop brick, well-suited for installations where frequent cable changes may be required.
- Blocks are easily cut to fit any space, and can be removed and reinstalled when cable configurations change.
- When exposed to fire, the blocks expand to lock the seal in place.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Mill Galvanized Steel | ||
UPC Number | 800388205956 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Wall Penetration Sleeve |
Dimensions
Product Width US | 15.0 in | ||
Product Weight US | 30.742 lb | ||
Product Volume US | 1.736 cu ft | ||
Product Depth US | 20.0 in | ||
Product Height US | 10.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1