text.skipToContent text.skipToNavigation
Multi Cabinet Banner

Legrand Cabinets


Legrand offers multiple cabinet platforms designed to meet the needs of your unique application. With both sheet metal and tubular steel construction platforms, Legrand’s cabinets guarantee unmatched versatility and stability. Our manufacturing facilities are located on the east coast and the west coast of the US, allowing for shorter shipping distances.
 

The LX cabinet platform is the most customizable cabinet on the market, with cutting-edge aesthetics, designed to meet the needs of the most demanding environments, and with over 750 cable management, mounting, and airflow accessories. From Core to Edge and Multi-Cloud data centers, the LX provides a scalable, custom foundation for your servers, networks, storage, and converged infrastructure.


The T6 cabinet platform is perfect for “Rack and Stack” applications that require an extremely robust and durable enclosure with an additional 20% of rear cable and PDU mounting space in 24” wide applications. The fully welded, tubular steel frame provides a 4,000 static load rating and is certified ISTA 3B for loaded equipment transportation of 3,000 lbs.


The T-Series cabinet platform is ideal for high-density applications that require an extremely robust and durable enclosure solution. T-Series is built on a fully welded, tubular steel frame that offers a 4,000 static and 3,500 dynamic load rating, making it ideal for "Rack and Stack" applications in which cabinets are loaded with equipment off-site and rolled into place fully configured.


Nexpand is a premium configure-to-order server cabinet platform that helps improve energy efficiency in the data center. It offers a highly configurable design with infinitely adjustable accessories, components, and ready-to-ship parts that provide shorter delivery times and faster deployment.

Need to talk to a product expert?

Looking for more?


Need more information? Check out our resources page for additional information on our cabinets & containment offerings.

LEARN MORE