text.skipToContent text.skipToNavigation

DLM Wireless Switch Slim 4B 1R Brown

LMSW-641-S-BR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. They are part of the wireless Digital Lighting Management (DLM) system and can control loads connected to wireless DLM dimming room controllers (e.g. LMRC-611MCC) for a totally wireless room. Alternatively it can be used in a hybrid wired and wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with an LMBC-650 wireless bridge. The Slim Switch series also allows for either adhesive or wall-box mounting, greatly simplifying installation considerations. Ideal for multiple scenes and zone control in a space.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Component of the wireless Digital Lighting Management integrated control system
  • Backward compatible with wired DLM via wireless bridge (LMBC-650) enabling easy hybrid architecture when wired product functionality is needed
  • Device Validation: Trusted hardware chips prevent any outside devices from being able to connect to the lighting control network.
  • Zero touch provisioning: Pre-loaded digital identity and security profile increases system security level.
  • Supports wall-box or adhesive mounting (note: adhesive mounted switches must use Radiant wall plates, sold separately)
  • Multiple options for commissioning: the DLM Configuration App for iOS or Android and Push-to-Pair
  • Firmware can easily be updated over the air using the DLM Configuration App (which communicates via Bluetooth low energy technology)

Specifications

General Info
Product Line Wattstopper
Color Brown
UPC Number 754182947904
Country Of Origin China
Features Indicator Lights, Wireless
Switch Type Push, Rocker
Standard IPv6, Bluetooth
Warranty Type 5-Year
Type Switch
Technical Information
Compatibility LMBC-650
Number of Buttons 4
Amperage 225 mA
Indicator LED Light
Indoor/Outdoor Indoor
Wattage 0.7 W
Voltage 3.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;