The New Standard in Triple Play Racks
These racks are the ideal foundation to keep pace with continually evolving Broadcast and Cable Headend environments. The Barracuda Equipment Rack provides and adaptable, robust platform to manage ever-changing hardware, power, grounding, isolation, cabling, and thermal issues associated with new technologies. The equipment is available in 22”, 24”, and 26” widths and five different heights, 40U, 42U, 45U, 48U, 50U, to match the enclosure to the application, ensuring compatibility with your equipment and workflow.Key Benefits:
- Made-To-Order - With a wide array of options available for features and accessories, some customization is possible without seeing the high costs commonly associated with custom cabinets.
- Ready-To-Install - Cabinets can be shipped fully assembled, cutting down on installation labor and costs.
- Easy Maintenance - The improved door designs and integrated mounting and cable management provide easier access for maintenance and loading without removing the doors.
- Flexibility - Infinitely adjustable mounting angles mean equipment can be placed in any configuration and changed when needed.
Need to talk to a product expert?
Barracuda Cabinets Specifications & Features
Labor and overall costs are reduced as Barracuda cabinets are shipped with components and accessories pre-installed. All drilling can be done prior to shipping as well, eliminating the risk of metal shavings entering sensitive equipment.
Options for dual rear doors allows easy maintenance in tight spaces and 180°, self-contained hinges mean doors can be opened completely flat against the adjacent cabinet. Multiple, integrated cable- management configurations work efficiently in even the tightest spaces with options available for overhead ladders.
Overhead cable ladder support and integrated cable ladders allow for convenient cable management to best fit the environment. Integrated grounding, isolation, and cable management options are available to best fit the physical space available.
Built specifically with our Broadcast and Broadband clients in mind, these racks offer unlimited configurations to support all sizes and combinations of EIA equipment. Pick the frame, doors, panels, shelves, cable management, and mounting angles to accommodate any requirements.
Resources & Downloads
Discover what options and features the Barracuda Equipment Racks have to offer.
Download the Cabinet Accessories Catalog to learn more about our complete universal accessories offering.
Download our Product Environmental Profile for Datacom Cabinet Systems.
Are you interested in hot and cold aisle containment? Explore our solutions, today.
Check Out Our Other Cabinets
The LX cabinet platform is the most customizable cabinet on the market. With over 750 cable management, mounting, and airflow accessories, the LX is designed to meet the needs of the most demanding environments.
The T6 cabinet platform is perfect for “rack and stack” applications that require a robust and durable enclosure. It offers a 4,000 static and 3,500 dynamic load rating with an additional 20% of rear cable and PDU mounting space in 24” wide applications.
The T-Series cabinet platform is ideal for high-density applications that require a robust and durable enclosure solution. The T-Series is built on a fully welded, tubular steel frame that offers a 4,000 static and 3,500 dynamic load rating, making it ideal for "rack and stack” applications.